Diodes Incorporated
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to 標準整流器

S1M

standard rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

TotalCapacitance CT (pF) 10
AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Product Type 1A SURFACE MOUNT GLASS PASSIVATED RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
Peak ForwardSurge CurrentIFSM(A) 30 A
Peak RepetitiveReverse VoltageVRRM (V) 1000 V
Forward VoltageDrop VF(V) 1.1 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 1000 V
Reverse RecoveryTime trr (ns) 1800 ns

Related Content

Packages

Technical Documents

SPICE Model

ICP Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products
PCN-2542 2021-08-30 2021-11-30 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package
PCN-2398 2019-05-21 2019-08-21 Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products
PCN-2389 2019-02-05 2019-08-05 Device End of Life
PCN-2337 2018-06-04 2018-05-04 Qualification of Additional Wafer Sources and Additional Assembly and Test Sites for Select Products